Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Recorder Test and Ground Equipment

Recorder Test and Ground Equipment

Honeywell’s recorder test and ground support equipment (RPGSE) deliver a single, common, rugged laptop to support and host ground support software applications to download, test, play back and analyze solid-state recorders.

Honeywell’s recorder test and ground support equipment (RPGSE) deliver a single, common, rugged laptop to support and host ground support software applications to download, test, play back and analyze solid-state recorders.

  • Aircraft data recovery and analysis software (ADRAS-32) enable analysis of flight data copied from solid state memory.
  • The decryption tool software is used to decrypt the recorded flight data to insure secure readout of the DVDR PCMCIA card.
  • The Playback-32 software enables airlines to decompress and play back recorded audio data. It also includes the optional rotor speed and Greenwich Mean Time (GMT)/frequency shift keying (FSK) time indication.
  • Honeywell automated test system (HATS) performs return-to-service test for recorders. Several HATS applications may be installed on the RPGSE, enabling a single platform to provide support for multiple recorders.
  • ADRAS on board (AOB) software converts real-time ARINC 717 FDR data into engineering units by using algorithms developed for the particular aircraft being analyzed and displays the data in a readable format for the operator. It also allows operators to create custom configuration files to analyze and create data search equations for batch or event analysis.
  • The flight data recorder (FDR) data download enables flight data recorder downloads without removing the unit form the aircraft.
  • The handheld download unit (HHDLU) downloads 25 hours of solid state flight data recorders (SSFDR) in less than 5 minutes.